IESNA:LM-63-2002
[TEST]P1378507
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-827-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14325.6
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2104.4 2015.5 1903.5 1758.6 1640.0 1554.4 1537.9 1593.9 1745.4 1956.2 2259.2 2565.4 2907.9 3260.3 3513.9 3744.4 3859.7 3945.3 
4044.1 4146.2 4274.6 4307.6 4248.3 4383.3 4669.8 5312.0 6181.4 6958.6 7258.3 6507.5 4498.6 1765.2 592.8 214.1 
72.5 6.6 0.0 
2104.4 2012.2 1906.8 1765.2 1630.2 1554.4 1544.5 1587.3 1732.2 1962.8 2229.5 2549.0 2907.9 3240.6 3520.5 3751.0 3843.2 3945.3 
4001.3 4156.1 4287.8 4314.2 4297.7 4403.1 4656.6 5246.1 6161.7 6985.0 7311.0 6603.0 4597.4 2022.1 671.8 240.4 
79.0 6.6 0.0 
2104.4 2028.6 1903.5 1778.4 1659.8 1570.9 1551.1 1580.8 1722.4 1923.3 2190.0 2486.4 2805.8 3141.8 3428.3 3695.0 3826.7 3919.0 
4001.3 4129.7 4287.8 4412.9 4475.5 4567.7 4801.6 5298.8 6128.7 6965.2 7660.1 7232.0 5552.4 2647.8 984.7 421.5 
98.8 6.6 0.0 
2104.4 2022.1 1936.4 1814.6 1699.3 1607.1 1564.3 1587.3 1673.0 1840.9 2091.2 2348.1 2651.1 2914.5 3227.4 3497.4 3754.3 3951.9 
4030.9 4166.0 4366.8 4501.9 4646.8 4762.0 5018.9 5496.4 6336.2 7518.5 8713.9 9310.0 7808.3 4357.0 1719.1 648.8 
200.9 9.9 0.0 
2104.4 2035.2 1936.4 1837.6 1732.2 1643.3 1597.2 1600.5 1663.1 1801.4 2008.9 2255.9 2529.2 2792.7 3052.8 3342.6 3665.4 3951.9 
4113.3 4281.2 4495.3 4689.6 4916.8 5137.5 5453.6 5983.8 7004.7 8641.5 10228.8 11022.5 8575.6 5256.0 2331.6 1063.7 
260.2 9.9 0.0 
2104.4 2028.6 1939.7 1854.1 1748.7 1669.7 1610.4 1607.1 1669.7 1798.1 1979.2 2213.1 2450.2 2713.6 2977.1 3266.9 3606.1 3912.4 4139.6 
4396.5 4630.3 4874.0 5137.5 5420.7 5819.2 6481.1 7429.6 9030.1 10680.0 10755.7 8137.6 5157.2 2463.3 1070.3 279.9 9.9 
0.0 
2104.4 2028.6 1966.1 1903.5 1831.0 1761.9 1699.3 1673.0 1696.0 1765.2 1910.1 2087.9 2302.0 2516.0 2799.3 3066.0 3398.6 3751.0 4152.8 
4567.7 5051.8 5535.9 5997.0 6451.5 6942.2 7446.0 8075.0 8743.6 9046.5 7584.3 4656.6 2206.5 803.6 260.2 72.5 9.9 0.0 
2104.4 2048.4 2018.8 1959.5 1920.0 1870.6 1834.3 1804.7 1794.8 1831.0 1906.8 2025.3 2183.4 2394.2 2660.9 2970.5 3273.5 3639.0 4047.4 
4472.2 4953.0 5394.3 5819.2 6197.9 6520.6 6784.1 6728.1 6323.0 5292.2 3652.2 1574.2 543.4 276.6 148.2 56.0 13.2 0.0 
2104.4 2064.9 2058.3 2025.3 2008.9 1989.1 1966.1 1952.9 1956.2 1975.9 2018.8 2081.3 2186.7 2354.7 2572.0 2835.5 3154.9 3520.5 3938.7 
4353.7 4755.4 5183.6 5496.4 5713.8 5894.9 5782.9 5223.1 4327.3 2996.9 1580.8 816.7 454.5 263.5 161.4 65.9 13.2 0.0 
2104.4 2087.9 2084.6 2074.7 2091.2 2091.2 2120.8 2124.1 2170.2 2206.5 2272.3 2351.4 2456.8 2605.0 2812.4 3108.8 3428.3 3872.9 4314.2 
4837.8 5430.6 5970.7 6382.3 6721.5 6777.5 6224.2 5252.7 3747.7 2025.3 1067.0 622.4 378.7 230.5 138.3 59.3 9.9 0.0 
2104.4 2104.4 2101.1 2134.0 2140.6 2183.4 2213.1 2229.5 2298.7 2358.0 2443.6 2542.4 2684.0 2878.3 3125.3 3421.7 3744.4 4086.9 
4459.1 4880.6 5344.9 5750.0 6069.4 6197.9 5944.3 5088.1 4090.2 2631.3 1294.2 721.2 444.6 289.8 181.1 95.5 42.8 9.9 0.0 
2104.4 2107.7 2127.4 2153.8 2190.0 2216.4 2232.8 2275.6 2325.0 2374.4 2446.9 2525.9 2637.9 2802.6 2990.3 3187.9 3444.7 3704.9 3994.7 
4291.1 4623.7 4920.1 5121.0 5134.2 4818.0 4110.0 3270.2 2196.6 1047.3 582.9 372.1 230.5 148.2 79.0 29.6 6.6 0.0 
2104.4 2117.6 2143.9 2176.8 2209.8 2236.1 2265.8 2292.1 2311.9 2351.4 2390.9 2456.8 2525.9 2621.4 2740.0 2848.7 2970.5 3112.1 3257.0 
3408.5 3556.7 3609.4 3520.5 3260.3 2832.2 2265.8 1732.2 1195.4 694.9 444.6 316.2 217.4 144.9 82.3 29.6 6.6 0.0 
2104.4 2124.1 2157.1 2186.7 2219.6 2236.1 2242.7 2236.1 2216.4 2196.6 2190.0 2193.3 2176.8 2163.7 2114.3 2061.6 1982.5 1890.3 1794.8 
1663.1 1485.3 1297.5 1136.2 981.4 856.2 737.7 655.4 566.4 487.4 421.5 335.9 256.9 184.4 112.0 42.8 6.6 0.0 
2104.4 2137.3 2176.8 2206.5 2226.2 2213.1 2206.5 2173.5 2137.3 2107.7 2061.6 1992.4 1913.4 1850.8 1801.4 1745.4 1669.7 1564.3 1439.1 
1327.2 1185.6 1073.6 974.8 892.5 820.0 741.0 671.8 599.4 526.9 451.2 372.1 289.8 187.7 118.6 52.7 9.9 0.0 
2104.4 2153.8 2190.0 2209.8 2206.5 2190.0 2160.4 2124.1 2081.3 2018.8 1946.3 1873.9 1811.3 1778.4 1745.4 1692.7 1620.3 1524.8 1419.4 
1317.3 1231.7 1165.8 1116.4 1037.4 951.7 869.4 764.0 661.9 566.4 474.2 385.3 299.7 204.2 115.3 56.0 9.9 0.0 
2104.4 2157.1 2206.5 2199.9 2190.0 2163.7 2124.1 2074.7 2015.5 1972.7 1913.4 1864.0 1827.8 1778.4 1732.2 1659.8 1567.6 1491.8 1412.8 
1360.1 1330.5 1333.8 1310.7 1244.8 1159.2 1044.0 932.0 816.7 691.6 579.6 457.8 375.4 286.5 174.5 88.9 19.8 0.0 
2104.4 2170.2 2203.2 2186.7 2163.7 2140.6 2087.9 2035.2 1982.5 1943.0 1916.7 1887.0 1840.9 1765.2 1679.6 1584.1 1482.0 1396.3 1330.5 
1297.5 1307.4 1317.3 1304.1 1264.6 1192.2 1106.5 1027.5 948.5 833.2 704.8 609.3 500.6 398.5 273.3 144.9 26.3 0.0 
2104.4 2173.5 2193.3 2183.4 2147.2 2107.7 2058.3 2012.2 1975.9 1962.8 1943.0 1896.9 1837.6 1725.7 1613.7 1482.0 1370.0 1287.7 1244.8 
1225.1 1228.4 1208.6 1179.0 1119.7 1037.4 968.2 899.1 826.6 724.5 655.4 586.2 497.3 382.0 270.0 148.2 29.6 0.0 
2104.4 2167.0 2193.3 2150.5 2134.0 2097.8 2045.1 1995.7 1969.4 1966.1 1949.6 1906.8 1794.8 1682.8 1534.7 1402.9 1291.0 1211.9 1179.0 
1169.1 1132.9 1083.5 1034.1 958.3 889.2 820.0 750.9 665.2 596.1 533.5 480.8 401.8 303.0 223.9 121.9 32.9 0.0 
2104.4 2173.5 2176.8 2150.5 2120.8 2081.3 2041.8 1992.4 1989.1 1979.2 1949.6 1896.9 1784.9 1643.3 1488.5 1356.8 1254.7 1188.9 1146.0 
1116.4 1050.5 984.7 928.7 869.4 793.7 727.8 661.9 592.8 536.8 510.5 494.0 395.2 276.6 194.3 92.2 16.5 0.0 
2104.4 2167.0 2203.2 2157.1 2124.1 2081.3 2055.0 2018.8 1989.1 1992.4 1956.2 1900.2 1791.5 1656.5 1491.8 1350.2 1274.5 1202.0 1142.8 
1113.1 1037.4 971.5 915.5 859.5 787.1 717.9 648.8 582.9 533.5 507.2 494.0 349.1 260.2 184.4 95.5 9.9 0.0 
